//======================================================================
// ASIX MCS783x Windows Drivers Setup Program
// Revision History
//
// This document describes the major changes, additions and bug fixes made 
// to the program between released versions. 
//======================================================================

Version 1.41.0.0 (2012-08-22)
1. This setup program includes the following MCS783x Windows 32-bit/64-bit drivers.
   MCS783x Windows 7 32-bit WHQL driver v1.0.0.17 (2010-06-01)
   MCS783x Windows 7 64-bit WHQL driver v1.0.0.17 (2010-06-01)
   MCS783x Windows Vista 32-bit WHQL driver v1.0.0.18 (2011-08-09)
   MCS783x Windows Vista 64-bit WHQL driver v1.0.0.18 (2011-08-09)
   MCS783x Windows XP 32-bit WHQL driver v1.49.0.0 (2012-05-25)
   MCS783x Windows XP 64-bit WHQL driver v1.49.0.0 (2012-05-25)
2. Modified this setup program to support Windows 8 install with Windows 7 driver

Version 1.40.0.0 (2012-07-02)
1. This setup program includes the following MCS783x Windows 32-bit/64-bit drivers.
   MCS783x Windows 7 32-bit WHQL driver v1.0.0.17 (2010-06-01)
   MCS783x Windows 7 64-bit WHQL driver v1.0.0.17 (2010-06-01)
   MCS783x Windows Vista 32-bit WHQL driver v1.0.0.18 (2011-08-09)
   MCS783x Windows Vista 64-bit WHQL driver v1.0.0.18 (2011-08-09)
   MCS783x Windows XP 32-bit WHQL driver v1.49.0.0 (2012-05-25)
   MCS783x Windows XP 64-bit WHQL driver v1.49.0.0 (2012-05-25)